??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1012600000 - WPE 35/IKSC
Bill of material
Weidmueller 1012600000
Preview
Product number of the Manufacturer
1012600000
Manufacturer Type Description
WPE 35/IKSC
Short Description
PE terminal, Screw connection, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190138677
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
max. connectable conductor cross-section multiple wire
35 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
min. connectable conductor cross-section multiple wire
2.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Number of contact points per level
2
Number of levels
1
color
green-yellow
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
35 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
2.500 mm²
Min. line cross section, rigid
2.500 mm²
PEN function possible
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
Mass
0.080 kg
depth
62.5 mm
height
56 mm
width
15.9 mm
customs tariff number (TARIC)
85369010
URL
URL
미리보기
3D
2D
CAD모델 다운로드