??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1012100000 - WSI 6/O.TNHE
Bill of material
Weidmueller 1012100000
Preview
Product number of the Manufacturer
1012100000
Manufacturer Type Description
WSI 6/O.TNHE
Short Description
Fuse terminal, Screw connection, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, dark beige
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190198299
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
Number of levels
1
Power loss, static, current-independent [Pls]
1.310 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.016 kg
depth
59.24 mm
height
60 mm
width
7.9 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models