??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1011977 - TTC-EX-PP
Bill of material
PHOENIX CONTACT 1011977
Product number of the Manufacturer
1011977
Short Description
Separating plate
Long Description
Partition plate for NS-35/7,5 DIN rails to ensure a clearance of 50 mm between the remote signaling module and surge protection in TTC-EX systems.
Manufacturer Type Description
TTC-EX-PP
Preview
Combustibility class
V-0
color
Blue
height
150.004 mm
net weight
0.029 kg
designed as intermediate plate
Yes
type of end plate
No
Latchable present
Yes
GTIN
4055626487120
Manufacturer product designation
Separating plate
Manufacturer product description
Partition plate for NS-35/7,5 DIN rails to ensure a clearance of 50 mm between the remote signaling module and surge protection in TTC-EX systems.
Product type
TTC-EX-PP
GLN of manufacturer
4063151
International product number
4055626487120
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39219055
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models