??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1011410000 - MF-W 9/5.2F MC NE WS
Bill of material
Weidmueller 1011410000
Preview
Product number of the Manufacturer
1011410000
Manufacturer Type Description
MF-W 9/5.2F MC NE WS
Short Description
Terminal marking, Pitch in mm: 5.20, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248717781
Manufacturer Name
Weidmueller Group
Grid dimensions
5.200 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
2.200 mm
height
10.2 mm
width
5.200 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models