??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Gühring
Description
1011 - DIN 40435 TIN TAP
Bill of material
1011 6.000
Item ID
Item Description
S GEWINDEBOHRER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 40435
Thread Form Type
EG M
Thread Diameter Metric
mm
Thread Pitch
mm
Thread Tolerance Class
6H MOD
Wrench Size
mm
Thread Length
mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
TIN
Tool Style Code
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models