??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1009860000 - VGM20-SS 68 KB 6-12
Bill of material
Weidmueller 1009860000
Preview
Product number of the Manufacturer
1009860000
Manufacturer Type Description
VGM20-SS 68 KB 6-12
Short Description
Cable gland (metal) VG S (standard stainless steel cable gland) straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, Stainless steel 1.4305 (303)
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248714681
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
wrench width 1
22 mm
wrench width 2
22 mm
glass-fiber reinforced
No
max. sealing range
12 mm
min. sealing range
6 mm
Sealing type
Single-orifice seal
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
8 mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
stainless steel - 1.4305
Color
gray
Without halogens
No
Mass
0.024 kg
customs tariff number (TARIC)
73269098
URL
URL
Previews
3D
2D
Download CAD models