??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1008238 - FBS 6-6
Bill of material
PHOENIX CONTACT 1008238
Product number of the Manufacturer
1008238
Short Description
Plug-in bridge
Long Description
Plug-in bridge, One side not fully isolated, pitch: 6.2 mm, number of positions: 6, color: red
Manufacturer Type Description
FBS 6-6
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.006 kg
Grid dimensions
6.200 mm
Insulation present
Yes
Number of bridged terminals
6
shock-hazard protection present
No
GTIN
4055626480558
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, Version with single- or double-sided cutting edge. Keep in mind the possible impact on touch protection as well as the air clearances and creepage distances. For applications in explosion-proof areas, the voltage reduces to the voltage specified in the Ex certificate for bridges that are cut to length., One side not fully isolated, pitch: 6.2 mm, color: red
Product type
FBS 6-6
GLN of manufacturer
4063151
International product number
4055626480558
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models