??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10078991 - Eject Latch Header – Double Row – Vertical - Through Mount
Bill of material
10078991-G21-06ULF
Part Number
10078991-G21-06ULF
Series
10078991
Plating Option
G - 0.76 µm GXT (Pd Ni with Gold Flash) Over 1.27 µm Nickel Underplate
Tail Length
Latch Type
N - Number of Positions per Row
Packaging Options
U - Tube Without Pick Up Cap
Lead Free Option
LF - Lead Free
Dim A
4.000 mm
Dim B
20.000 mm
Previews
3D
Dimension
2D
Download CAD models