目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
10076801-101-04LF
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
BergStik® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/bergstik_btb/10076801_asmtab.prj},{NB=10076801-101-04LF},{SERIES=10076801},{PLOPT=1},{ML=5.84},{TL=2.50},{PAOPT=-},{N=02},{LF=LF - Lead Free},{PITCH=2.54},{PPATH=10076801_parts/10076801_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10076801 - Unshrouded Headers - Double Row - Vertical - PIP
Bill of material
10076801-101-04LF
Part Number
10076801-101-04LF
Series
10076801
Plating Options
1 - 0.76µm Gold/GXT on Contact Area, 2µm Tin min on Tails
4 - 2.0µm Tin min Full Plated
5 - 0.25µm Gold/GXT on Contact Area, 2µm Tin min on Tails
8 - 0.38µm Gold/GXT on Contact Area, 2µm Tin min on Tails
1 - 0.76µm Gold/GXT on Contact Area, 2µm Tin min on Tails
4 - 2.0µm Tin min Full Plated
5 - 0.25µm Gold/GXT on Contact Area, 2µm Tin min on Tails
8 - 0.38µm Gold/GXT on Contact Area, 2µm Tin min on Tails
Mating Length
5.84
6.75
7.70
8.20
10.50
9.10
5.84
6.75
7.70
8.20
10.50
9.10
mm
Tail Length
2.50
3.00
2.00
2.50
3.00
2.00
mm
Pin Style
01
Packaging Options
- Poly Bags
A - Tape and Reel with Cap
T - In Tube without Pick-up Cap
- Poly Bags
A - Tape and Reel with Cap
T - In Tube without Pick-up Cap
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
Lead Free Option
LF - Lead Free
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型