??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1007631 - UT 2,5-3L BK
Bill of material
PHOENIX CONTACT 1007631
Product number of the Manufacturer
1007631
Short Description
Multi-level terminal block
Long Description
Multi-level terminal block, nom. voltage: 500 V, nominal current: 19 A, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
UT 2,5-3L BK
Preview
length
90 mm
International product number
4055626479460
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
500 V
Rated current [In] for the power loss specification
19 A
Min. line cross section, rigid
0.140 mm^2
rated current
19 A
Number of contact points per level
2
Number of levels
3
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
90.000 mm
color
Black
Assembly type
Top-hat rail TH35
net weight
0.0239 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4055626479460
Manufacturer product designation
Multi-level terminal block
Manufacturer product description
Multi-level terminal block, nom. voltage: 500 V, nominal current: 19 A, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
UT 2,5-3L BK
URI of the product
http://www.phoenixcontact.com/product/1007631
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model