??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1006839 - EB 16-22 A
Bill of material
PHOENIX CONTACT 1006839
Product number of the Manufacturer
1006839
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 22.3 mm, color: gray
Manufacturer Type Description
EB 16-22 A
Preview
International product number
4055626478821
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
Explosion tested design (EEx e)
No
color
Grey
net weight
0.086 kg
Grid dimensions
22.300 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
16
shock-hazard protection present
No
GTIN
4055626478821
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 22.3 mm, color: gray
Product type
EB 16-22 A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models