??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1006687 - SAC-4P-45,0-500/M12FS SH
Bill of material
PHOENIX CONTACT 1006687
Product number of the Manufacturer
1006687
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, PVC, gray RAL 7001, shielded, free cable end, on Socket straight M12, coding: A, cable length: 45 m
Manufacturer Type Description
SAC-4P-45,0-500/M12FS SH
International product number
4055626477947
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
screened
Yes
Status display present
No
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
gray RAL 7001
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-25 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
45 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626477947
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, PVC, gray RAL 7001, shielded, free cable end, on Socket straight M12, coding: A, cable length: 45 m
Product type
SAC-4P-45,0-500/M12FS SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part