??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004966 - A/F 50 METER
Bill of material
PHOENIX CONTACT 1004966
Product number of the Manufacturer
1004966
Short Description
Cover profile
Long Description
Cover profile, material: Polycarbonate PC, color: transparent
Manufacturer Type Description
A/F 50 METER
Preview
International product number
4017918012311
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
25
GTIN
4017918012311
Manufacturer product designation
Cover profile
Manufacturer product description
Flat-ribbon cover, for covering terminal strips, 2 mm thick, 5 cm wide, an additional requirement are 2 E/UK end brackets and 2 adjustable VAH cover holders. The max. supply length is 100 cm
Product type
A/F 50 METER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39205100
Country of origin
DE
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça