??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1003678 - EV-GBG3C-1AC32A-7,5M6,0ESBK01
Lista materiale
PHOENIX CONTACT 1003678
Product number of the Manufacturer
1003678
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, For charging electric vehicles (EV) with alternating current (AC) via GB/T vehicle charging inlets, with protective cap, GB/T, GB/T 20234.2-2015, GB/T 18487.1-2015, housing: black, gray, PHOENIX CONTACT logo, cable: 7.5 m, black, straight, NOTE: Cable management may be required.
Manufacturer Type Description
EV-GBG3C-1AC32A-7,5M6,0ESBK01
Preview
International product number
4055626472317
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
GB/T 20234.2-2015, GB/T 18487.1-2015
Nominal current
32 A
nominal voltage
440 V
Current type
AC single phase
length of the cable
7.500 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626472317
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, For charging electric vehicles (EV) with alternating current (AC) via GB/T vehicle charging inlets, with protective cap, GB/T, GB/T 20234.2-2015, GB/T 18487.1-2015, housing: black, gray, PHOENIX CONTACT logo, cable: 7.5 m, black, straight, NOTE: Cable management may be required.
Product type
EV-GBG3C-1AC32A-7,5M6,0ESBK01
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte