??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003675 - PPS SET
Bill of material
PHOENIX CONTACT 1003675
Product number of the Manufacturer
1003675
Short Description
Cutting tool
Long Description
Set, comprising PPS CD M cable duct cutter, for burr-free cutting of wiring channels and their covers, can be used up to a width of 125 mm. PPS BASIC I/M rail cutter, for cutting standard DIN rails to length, NS 15/NS 35/7,5/NS 35/15 and for cutting the NLS‑CU 3/10 neutral busbar to length, with inch/metric measuring rail
Manufacturer Type Description
PPS SET
Preview
International product number
4055626472034
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
max. thickness of material
3 mm
GTIN
4055626472034
Manufacturer product designation
Cutting tool
Manufacturer product description
Set, comprising PPS CD M cable duct cutter, for burr-free cutting of wiring channels and their covers, can be used up to a width of 125 mm. PPS BASIC I/M rail cutter, for cutting standard DIN rails to length, NS 15/NS 35/7,5/NS 35/15 and for cutting the NLS‑CU 3/10 neutral busbar to length, with inch/metric measuring rail
Product type
PPS SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82034000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part