??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003621 - SF-PZ 2-100 S-VDE PL-10
Bill of material
PHOENIX CONTACT 1003621
Product number of the Manufacturer
1003621
Short Description
Philips screwdriver
Long Description
Screwdriver with slim design, crosshead PZ (lasered), insulation integrated in the blade, size: PZ 2 x 100, two-component handle, with non-slip grip, 10 pcs.
Manufacturer Type Description
SF-PZ 2-100 S-VDE PL-10
Preview
International product number
4055626471556
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
10
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
0
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
packed in cardboard
total number of tools
10
GTIN
4055626471556
Manufacturer product designation
Philips screwdriver
Manufacturer product description
Screwdriver with slim design, crosshead PZ (lasered), insulation integrated in the blade, size: PZ 2 x 100, two-component handle, with non-slip grip, 10 pcs.
Product type
SF-PZ 2-100 S-VDE PL-10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part