??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003406 - NBC-M12MRD/0,72-93E CV
Bill of material
PHOENIX CONTACT 1003406
Product number of the Manufacturer
1003406
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5, 4-position, shielded, Plug straight M12, on free cable end, cable length: 0.71 m, Customer version
Manufacturer Type Description
NBC-M12MRD/0,72-93E CV
International product number
4055626476346
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
screened
No
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.710 m
Category (capacity)
Ethernet
GTIN
4055626476346
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5, 4-position, shielded, Plug straight M12, on free cable end, cable length: 0.71 m, Customer version
Product type
NBC-M12MRD/0,72-93E CV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。