??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1003400000 - LM MT300 89/34 WS
Bill of material
Weidmueller 1003400000
Preview
Product number of the Manufacturer
1003400000
Manufacturer Type Description
LM MT300 89/34 WS
Short Description
Device marking, Self-adhesive, 89 mm, Polyester, PVC-free, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248699292
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.012 kg
depth
0.05 mm
height
34 mm
width
89 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models