??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003363 - NBC-MS/25,0-93K/R4AQ
Bill of material
PHOENIX CONTACT 1003363
Product number of the Manufacturer
1003363
Short Description
Network cable
Long Description
Network cable
Manufacturer Type Description
NBC-MS/25,0-93K/R4AQ
International product number
4055626471662
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4055626471662
Manufacturer product designation
Network cable
Product type
NBC-MS/25,0-93K/R4AQ
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat