??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003042 - SF-SL 0,6X3,5-100 S-VDE PL-10
Bill of material
PHOENIX CONTACT 1003042
Product number of the Manufacturer
1003042
Short Description
Screwdriver
Long Description
Bladed screwdriver with slim design, insulation integrated in the blade, size: 0.6 x 3.5 x 100 mm, two-component handle, with non-slip grip, 10 pcs.
Manufacturer Type Description
SF-SL 0,6X3,5-100 S-VDE PL-10
Preview
International product number
4055626467689
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
10
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
packed in cardboard
total number of tools
10
GTIN
4055626467689
Manufacturer product designation
Screwdriver
Manufacturer product description
Bladed screwdriver with slim design, insulation integrated in the blade, size: 0.6 x 3.5 x 100 mm, two-component handle, with non-slip grip, 10 pcs.
Product type
SF-SL 0,6X3,5-100 S-VDE PL-10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part