??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1002651 - SAC-8P-15,0-PUR/M8FS
Bill of material
PHOENIX CONTACT 1002651
Product number of the Manufacturer
1002651
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, on Socket straight M8, coding: A, cable length: 15 m
Manufacturer Type Description
SAC-8P-15,0-PUR/M8FS
Preview
International product number
4055626465333
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
30 V
rated current
1.500 A
Application standards
IEC 61076-2-104
certificate/approval
cULus Listed
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
No
Status display present
No
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M8
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.140 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
15 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626465333
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, on Socket straight M8, coding: A, cable length: 15 m
Product type
SAC-8P-15,0-PUR/M8FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part