??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1002325 - FBI 12-12
Bill of material
PHOENIX CONTACT 1002325
Product number of the Manufacturer
1002325
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 12 mm, color: silver
Manufacturer Type Description
FBI 12-12
Preview
International product number
4055626468945
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
58
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.051 kg
Grid dimensions
12 mm
Design
Cross connector
Insulation present
Yes
Number of bridged terminals
12
shock-hazard protection present
No
GTIN
4055626468945
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 12 mm, color: silver
Product type
FBI 12-12
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part