??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
100046S2 - Steel 4-mark Hexagon upset head SP
Bill of material
10-00-46S3-0100-0300
Size
M 10
Length
Order number
Pitch
1.5 mm
Width
7 mm
tolerance-k
+-0.2 mm
Width
14 mm
tolerance-S
-0.25 mm
Height
15.5 mm
Size of Washer
22x2.3
Size of Spring Washer
17.5x2.5
Length of Run -out of thread (a)
10 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD