??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10000122 - Steel(+)Hexagon upset head LO
Bill of material
10-00-0122-0050-0080
Size
M 5
Length
Order number
Pitch
0.8 mm
Type of + Hole
2
Width
3.5 mm
tolerance-k
+-0.15 mm
Width
8 mm
tolerance-S
-0.2 mm
Height
8.7 mm
Size of Washer
NONE
Size of toothed lock Washer
10x0.6
Length of Run -out of thread (a)
2.8 mm
Previews
3D
Dimension
2D
Download CAD models