??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10000111 - Steel(+)Hexagon upset head I
Bill of material
10-00-0111-0050-0100
Size
M 5
Length
10
Order number
10-00-0111-0050-0100
Order number
1-0-111-050010
Pitch
0.8 mm
Type of + Hole
2
Width
3.5 mm
tolerance-k
-0.1 mm
Width
8 mm
tolerance-S
-0.2 mm
Height
8.7 mm
Size of Washer
12.5 x 1.6
Size of Spring Washers
NONE
Length of Run -out of thread (a)
4.4 mm
Previews
3D
Dimension
2D
Download CAD models