??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000932 - UHF Reader
Bill of material
100000932
Dimension drawing
Product number of the Manufacturer
100000932
Short Description
UHF Reader
Long Description
UHF Reader, Operating voltage 18…30 VDC, Non-flush, TCP/IP, Freely programmable Ethernet-based read/write head based on Linux, Programming language C, C++, NodeJS, Python, Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x, Implementation of the protocol is required, 4 RP-TNC connections for passive, external UHF antennas, 4 digital channels, configurable as PNP inputs and/or 0.5 A outputs, 10 Mbps/100 Mbps transfer rate, Integrated web server, LED displays and diagnostics, Device only suitable for operation in the European Union (EU), India, Turkey and South Africa at 865…868 MHz
EAN
4047101445442
Manufacturer Name
Turck
Manufacturer Type Description
TN-UHF-Q180L300-EU-LNX
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models