??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
100 198 - 5.3 Profile shafts
Bill of material
100 198 - L = 130_5.3 Profilwelle
Part number
100 198 - L = 130
Description
5.3 Profile shafts
Datenblatt
Info PDF
Length
42 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
954 Nm
Polar moment of inertia
229252.02 mm^4
Principal moment of inertia
114626.01 mm^4
Weight
9.30 kg/m
Weight
1.21 kg
Previews
3D
Dimension
2D
Download CAD models