??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
100 166 - 5.1 Profile shafts
Bill of material
100 166 - L = 80_5.1 Profilwelle
Part number
100 166 - L = 80
Description
5.1 Profile shafts
Datenblatt
Info PDF
Length
20 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
152 Nm
Polar moment of inertia
11563.94 mm^4
Principal moment of inertia
5781.97 mm^4
Weight
2.10 kg/m
Weight
0.17 kg
Previews
3D
Dimension
2D
Download CAD models