??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
100 130 - 5.0 Profile shafts
Bill of material
100 130 - L = 70_5.0 Profilwelle
Part number
100 130 - L = 70
Description
5.0 Profile shafts
Datenblatt
Info PDF
Length
14 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
40 Nm
Polar moment of inertia
2140.29 mm^4
Principal moment of inertia
1071.14 mm^4
Weight
0.90 kg/m
Weight
0.06 kg
Previews
3D
Dimension
2D
Download CAD models