??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Jacob
Description
10.xx15 Y - Screw plug metric round without O-ring
Bill of material
10.2015 Y
Article No.
Thread
mm
Length of Thread
mm
Diameter
mm
Slot width
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass lead-free CuZn21Si3P, nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
Previews
3D
Dimension
2D
Download CAD models