??
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Jacob
Description
10.xx15 - Screw plug metric round without O-ring
Bill of material
10.2515
Article No.
Thread
mm
Length of Thread
mm
Diameter
mm
Slot width
mm
Height
mm
Installationsdrehmoment
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Protection grade
max. IP65 EN 60529
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
Размер
2D
Сваляне на CAD модели