??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 24
HELP_VARIABLE
Company
Jacob
Description
10.xx15 PAzzzz - Screw plug metric
Bill of material
10.2515PA/SW
Article No.
Connecting thread
mm
Length of Thread
mm
Diameter
mm
Height
mm
Installationsdrehmoment
Nm
Unit weight
g
Material body
PA6 GF30
Color
Packaging Unit
PCS
Protection grade
IP54 EN 60529
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Wymiar
2D
Pobierz modele CAD