??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jacob
Description
10.xx15 PAT - Screw plug metric
Bill of material
10.2015 PAT
Article No.
10.2015 PAT
Connecting thread
M20x1.5 mm
Thread length
6 mm
Diameter
24 mm
Height
10.5 mm
Installationdrehmoment
1.5 Nm
Unit weight
2.3 g
Material Body
PA6
Color
transparent
Packaging Unit
100 PCS
Degree of protection
IP54 EN 60529
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models