??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Jacob
Description
10.xx15 M/G - Screw plug metric round with O-ring
Bill of material
10.2515 M/G
Article No.
Thread
mm
Length of Thread
mm
Diameter
mm
Slot width
mm
Height
mm
Installationsdrehmoment
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP68 (5 bar / 30 min) EN 60529
Protection grade
NEMA 250/UL50E
Temperature range
-40 °C
Temperature range
100 °C
Test standard
Approval 2
USR / CNR
SCIP Nummer
Previews
3D
Wymiar
2D
Pobierz modele CAD