??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
10.xx M - Screw plug PG without O-ring
Bill of material
1016 M
Article No.
Thread
mm
Length of Thread
mm
Diameter
mm
Slot width
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Protection grade
max. IP65 EN 60529
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models