??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
10.xx M/G - Screw plug PG with O-ring
Bill of material
1016 M/G
Article No.
Thread
mm
Length of Thread
mm
Diameter
mm
Slot width
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP68 (5 bar / 30 min) EN 60529
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models