??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
10 VA Transformers
Bill of material
2-1611447-1
Part Number
2-1611447-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1611447-1
TE Internal Description
4000-09A19BB999=TRANSFORMER A
Product Type
Transformer
Primary Voltage
208 V, 240 V
Secondary Voltage
24 V
Power Rating
10 VA
Termination Type
Quick Connect, One Side
Mount Style
Foot
Dimensions
3.25 x 2.05 x 1.91 in
Packaging Method
Bulk Pack
Previews
3D
2D
Download CAD models