??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
10-T - 10 Watt, Convection-Cooled Dry Terminations
Bill of material
10-T-MA
Part Number
10-T-MA
Power Rating
10 W
Product Type
T Series - Terminations
Connector Gender
Connectors
A
0.425 Inch
B
1.300 Inch
C
1.725 Inch
D
2.000 Inch
E
2.300 Inch
Coolant Method
Dry, Convection Cooled
Operating Position
Any
Ambient Temperature
-40°C to 40°C
Dimensions L x Dia.
1.725 x 2.30 Inch
Weight - Approx.
5.10 oz.
Connector Material
Black Anodized Aluminum
Previews
3D
Dimension
2D
Download CAD models