??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
10-CRB1/10-CDRB1 - Rotary Actuator/Vane Style/Clean Series
Bill of material
10-CRB1BW50-90S
Size
Mounting style
(B) Basic style
Built-in magnet
Shaft type
(W) Double shaft (Long shaft key & Four chamfers)
Rotating angle
Vane type
Connection port location
Auto switch
Electrical entry/Lead wire length
Number of auto switches
Key position
Made to Order or Port thread type
Thread on/off
Previews
3D
Dimension
2D
Download CAD models