??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
10-A - 10 Watt Bi-Directional RF Attenuators
Bill of material
10-A-MFA-01
Part Number
10-A-MFA-01
Power Rating
10 W
Product Type
A Series - Attenuator
Connector Gender
Connectors
Attenuation Value
dB
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.445 Inch
B
1.300 Inch
C
0.275 Inch
D Dia.
2.000 Inch
E
2.020 Inch
F
2.300 Inch
Coolant Method
Dry, Convection Cooled
Impedance
50 Ohm
Operating Position
Any
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
AC Power
None
Humidity
95% non-condensing
Dimensions L x W
2.02 x 2.3 Inch
Weight - Approx.
5.000 oz.
Connector Material
Black Anodized Aluminum
Previews
3D
Dimension
2D
Download CAD models