??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Jacob
Description
10.6xx15 M/G - Screw plug metric hexagonal with O-ring
Bill of material
10.62015 M/G
Article No.
Thread
mm
Length of Thread
mm
Wrench size
mm
across corners
mm
Height
mm
Installationsdrehmoment
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP68 (5 bar / 30 min) EN 60529
Temperature range
-40 °C
Temperature range
100 °C
SCIP Nummer
Anteprime
3D
Dimensione
2D
Download modelli CAD