10-CDU10-5D
SMC Corporation
액추에이터
박형 에어 실린더
CU 자유설치 실린더
Powered by
CAD모델 선택
{smc_jp/actuator/compact_cylinder/cu/10_11_cdu_asmtab.prj},{NB=10-CDU10-5D(0_0)},{SERIES=10},{BORE=10},{MAGNET=(D) With magnet},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{THREAD=0},{A=10.0},{A1=0.0},{B=15},{C=24},{D=4},{E=24},{GA=33.5},{GB=16.0},{GC=15.5},{H=16},{J=11},{L=0},{MM=M4x0.7},{P=3.2},{Q=0},{QA=0.0},{R=9},{T=6 depth 5},{AA=10.3},{BB=13},{S1=59.0},{Z1=75.0},{AA9=12.5},{AM9=16.5},{AM9V=16.5},{BA9=3.5},{BM9=7.5},{BM9V=7.5},{WA9=-1.5},{WA93=1.0},{WM9=2.5},{WM9V=0.5},{PPATH=10_11_cu/assembly/10_11_cdu_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
회사명
SMC Corporation
내용
10/11 CDU - Free Mount Cylinder/Clean Series
BOM
10-CDU10-5D
Clean series
(10) Relief type
(11) Vacuum suction type
(10) Relief type
(11) Vacuum suction type
Bore size
10
10
mm
Built-in magnet
(D) With magnet
Auto switch
(-) Without autoswitch
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
(-) Without autoswitch
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
5.000
10.000
15.000
20.000
25.000
30.000
5.000
10.000
15.000
20.000
25.000
30.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성