??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Presses EMG
Description
1 T - Pneumatic bench presses - 1000 kg
Bill of material
1 T
Preview
Partnumber
1 T
Power
1000 kg
Stroke
0 to 100 mm
Adjustable clear height
140 to 200 mm
Swan-neck depth
100 mm
Slider bore
16H7 x 26 mm
Table bore
32H7 mm
Table
300 x 200 mm
Weight
125 kg
Maximum height
840 mm
Width
300 mm
Depth
340 mm
Press speed
100 mm/sec
Air consumption
3,4 litre
Link to PDf
Technical data PDF
Previews
3D
Dimension
2D
Download CAD models