??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Presses EMG
Description
1 T LP - Pneumatic bench presses - 1000 kg
Bill of material
1 T LP
Preview
Partnumber
1 T LP
Power
1000 kg
Stroke
0 to 100 mm
Adjustable clear height
300 mm
Swan-neck depth
180 mm
Slider bore
16H7 x 26 mm
Table bore
50H11 mm
Table
300 x 200 mm
Weight
150 kg
Maximum height
995 mm
Width
300 mm
Depth
425 mm
Press speed
100 mm/sec
Air consumption
3,4 litre
Link to PDf
Technical data PDF
Previews
3D
尺寸
2D
下載CAD模型