??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VDL
Description
1.99 - TUBE-SUPPORT
Bill of material
1.99.032
Order number
1.99.032
LOD Destination
LOD Level
Diameter
32 mm
Height
22 mm
Height
32 mm
Packing number
500
Weight
24 g
Datasheet
PDF
Previews
3D
Dimension
2D
Download CAD models