??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-794216-0
Bill of material
1-794216-0
Part Number
1-794216-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-794216-0
TE Internal Description
MINI UMNL2 PIN 30-26AWG AU LF
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Current Rating Max
10.5 A
Contact Type
Pin
Contact Retention Within Housing
Without
Mating Pin Diameter
1 mm [ .039 in ]
Contact Base Material
Brass
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Material
Tin
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Wire Contact Termination Area Plating Material
Tin
Wire Contact Termination Area Plating Material Finish
Matte
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Wire Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Wire Size
30 - 26 AWG
Wire Size
.05 - .14 mm2
Accepts Wire Insulation Diameter Range
.89 - 1.27 mm [ .035 - .05 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
UL File Number
E28476
CSA File Number
LR 7189
VDE Tested
No
UL Flammability Rating
UL 94V-0
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Rating
Certified
Packaging Method
Reel
Packaging Quantity
7000
WireCable Type
Discrete Wire
For Use With
Plug or Cap Housing
Wire Type
Stranded
Previews
3D
2D
Download CAD models