??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-794076-1
Bill of material
1-794076-1
Part Number
1-794076-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-794076-1
TE Internal Description
18P MINI UMNL HDR WO DH AU LF
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
18
PCB Mount Orientation
Vertical
Number of Power Positions
18
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Current Rating Max
9.5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Thickness
3.81 um [ 150 uin ]
Multiple Contact Types
Without
Termination Post & Tail Length
3.69 mm [ .145 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Chamfered Edges
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Locking Tab
Centerline
4.14 mm [ .162 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
White
Housing Material
Nylon
Row-to-Row Spacing
4.14 mm [ .163 in ]
Length
38.81 mm
Height
13.49 mm
PCB Thickness
.062 mm [ 1.57 in ] Recommended
Width
9.83 mm
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Bag
Packaging Quantity
200
For Use With
Plug Housing
Previews
3D
2D
Download CAD models