??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-66361-5
Bill of material
1-66361-5
Part Number
1-66361-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-66361-5
TE Internal Description
III+ PIN,18-14,TIN-LEAD,LP
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
25 A
Contact Current Rating Max
25 A
Contact Type
Pin
Mating Pin Diameter
1.57 mm [ .062 in ]
Contact Base Material
Cu-Ni Alloy
Contact Mating Area Plating Material
Precious Metal
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Material
Tin-Lead
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Size
16
Termination Type
Crimp
Wire Insulation Support
With
Wire Size
18 - 14 AWG
Wire Size
.8 - 2 mm2
Accepts Wire Insulation Diameter Range
2.03 - 2.54 mm [ .08 - .1 in ]
Operating Temperature Range
-55 - 90 C [ -67 - 194 F ]
Circuit Application
Power & Signal
Packaging Method
Carton
Packaging Quantity
1000
For Use With
CPC Connectors, VDE Connectors
Comment
Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models