??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-6450833-6
Bill of material
1-6450833-6
Part Number
1-6450833-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-6450833-6
TE Internal Description
MBXL RA HDR 4P
Product Type
Header
Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
PCB Mount Orientation
Right Angle
Number of Power Positions
4
Board-to-Board Configuration
Right Angle
Operating Voltage
200 VAC
Operating Voltage
200 VDC
Contact Current Rating Max
38 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Board Mount
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyphthalamide
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power
Previews
3D
2D
Download CAD models