??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-6450540-4
Bill of material
1-6450540-4
Part Number
1-6450540-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-6450540-4
TE Internal Description
MBXL VERT RCPT 10P+24S+12P
Product Type
Header
Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
46
PCB Mount Orientation
Vertical
Number of Power Positions
22
Number of Signal Positions
24
Number of Rows
4
Board-to-Board Configuration
Vertical
Operating Voltage
60 VAC
Operating Voltage
60 VDC
Contact Current Rating Max
42 A
Contact Retention Within Housing
Without
Contact Type
Socket
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
Power Contact Base Material
Tin
Underplate Material Thickness
3.43 um
Termination Post & Tail Length
3.43 mm [ .135 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mount Retention Type
ActionCompliant Tail, Boardlock
PCB Mount Retention
With
Connector Mounting Type
Board Mount
Mating Retention Type
ActionCompliant Tail, Boardlock
Centerline
2.54 mm [ .1 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
High Temperature Part - Not Glow Wire
Packaging Method
Package
Previews
3D
2D
Download CAD models